Catalog No. : 12ESL250AKD/2LJ
Description: 12V STL EM UNIT AD TD LW LD TB:ACDC
UPC: 782683556219
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 250, Colour: factory white, 120/347VAC, self-powered, ammeter, time delay (15 minutes), Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.