text.skipToContent text.skipToNavigation

Catalog No. : 12ESL216Z149/2LI

Description:  12V STEEL 5W-LED PTS_BK 1ZCB3Z1

UPC: 782683549570

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 216W, Colour: black, 120/347VAC, self-powered, light activated test switch, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 3 zones, Options (zone AC): 120VAC, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting