text.skipToContent text.skipToNavigation

Catalog No. : 12ESL216U16/2LG

Description:  12V STL EM UNIT,U D3 LW RFI TBACDC

UPC: 782683535610

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 216W, Colour: factory white, 120/347VAC, self-powered, diagnostics, audible, time delay (15 minutes), cord and twist-lock plug, radio frequency interference filter, 120VAC, AC/DC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting