text.skipToContent text.skipToNavigation

Catalog No. : 12ESL216TBACDC2150LG

Description: 

UPC:

Battery unit 12V-216W factory white 120/347VAC input two heads MR16 EF150 LED 12V-4w lamp with AC/DC terminal block
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ESL Series

Special Features

Long-life, maintenance-free lead acid battery

Application

Recommended for environments where the unit will be exposed to large variances in ambient temperature

Specifications

Wattage

216 W

Voltage Rating

12 V

Lamp Type

LED

Number Of Lamps

2

Material

Steel

Color

Factory White

Classifications

Brand Name

Emergi-Lite

Standard

CSA C22.2
CSA C22.2