Catalog No. : 12ESL216BVI/2150LG
Description: 12V STEEL UNIT AD A V LW TD TBACDC
UPC: 782683560124
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 216, Colour: polar white, 120/347VAC, diagnostics, audible, self-powered, ammeter, voltmeter, time delay (15 minutes), cord & twist-lock plug, AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.