text.skipToContent text.skipToNavigation

Catalog No. : 12ESL216AFN/2150LJ

Description:  12ESL216UDLWTBACDC/2150LJ

UPC: 782683572950

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 216W, Colour: polar white, 120/347VAC, diagnostics, audible, Head Style: deco, self-powered, time delay (15 minutes), cord and twist-lock plug, AC/DC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting