text.skipToContent text.skipToNavigation

Catalog No. : 12ESL216-2/2LG

Description:  12V STL EM UNIT 277VAC INPUT

UPC: 782683555175

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 216W, Colour: factory white, 277VAC, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting