text.skipToContent text.skipToNavigation

Catalog No. : 12ESL216/2150LJ

Description:  E.L. UNIT 2EF150 12V6W-LED

UPC: 787321128667

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 216, Colour: polar white, 120/347VAC, self-powered, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Cabinet Size: B, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting