text.skipToContent text.skipToNavigation

n° de catalogue : 12ESL216/1LJ

Description:  12V STEEL EM UNIT C/W 6W-LED

UPC: 782683514707

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 216W, Colour: factory white, 120/347VAC, self-powered, one lamp, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Category

éclairage d’urgence