text.skipToContent text.skipToNavigation

Catalog No. : 12ESL144Z07/0

Description:  12V STEEL EM UNIT 1ZCB2Z1

UPC: 782683546685

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 144W, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, Options (Unit AC input for zone sensing option): 120VAC, zone control panel, 2 zones, Options (zone AC): 120VAC, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: B
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting