text.skipToContent text.skipToNavigation

Catalog No. : 12ESL144LW/2LG

Description:  12V STEEL EM UNIT C/W ILCT

UPC: 782683531766

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Colour: factory white, 120/347VAC, self-powered, cord and twist-lock plug, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting