text.skipToContent text.skipToNavigation

Catalog No. : 12ESL144AWL/2EF150LJ

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Colour: polar white, 120/347VAC, Head Style: deco, self-powered, ammeter, voltmeter, AC/DC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ESL Series

Special Features

Long-life, maintenance-free lead acid battery

Application

Recommended for environments where the unit will be exposed to large variances in ambient temperature

Specifications

Wattage

144 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Steel

Color

Factory White

Lamp Wattage

6 W

Classifications

Brand Name

Emergi-Lite

Standard

CSA C22.2
CSA C22.2