text.skipToContent text.skipToNavigation

Catalog No. : 12ESL144/2EF150LI

Description:  12V STEEL EM DECO UNIT C/W 2X5W-LED

UPC: 782683488954

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, Colour: polar white, 120/347VAC, Head Style: deco, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
  • Solid-state pulse-type charger current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights continuously monitor unit status
  • NEXUS compatible

Descriptors

Category

Emergency Lighting