text.skipToContent text.skipToNavigation

Catalog No. : 12ESL130GYU/2L6

Description:  E.L. UNIT AD 6W-LED-HPI

UPC: 787321137522

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 130, Colour: grey, 120/347VAC, diagnostics, audible, two heads, 12V, 24V-6W LED, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting