text.skipToContent text.skipToNavigation

Catalog No. : 12ESL130GY/2L15

Description:  12V STEEL EM UNIT 15W-LED/HPI

UPC: 782683566775

Battery Unit, Voltage DC: 12V, Battery Wattage: 130W, Colour: grey, 120/347VAC, two heads, 12V, 24V-15W LED, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting