text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100TBAC2EF150LG

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, Colour: polar white, 120/347VAC, Head Style: deco, self-powered, AC terminal block, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, Cabinet Size: A, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ESL Series

Application

Institutional, Industrial, Commercial, Hospitality

Specifications

Wattage

100 W

Voltage Rating

120/347 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

30 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Steel

Mounting

Ceiling

Color

Factory White

Lamp Wattage

4 W

Classifications

Brand Name

Emergi-Lite

Standard

CSA
CSA

Dimensions

Size

16-1/2 Inches Height x 13-1/4 Inches Width