text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100NEXRF/0

Description:  12V STL EM UNIT NEXUS WIRELESS

UPC: 782683545657

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 100W, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, NEXUS wireless system interface, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Removable front panel on cabinet provides easy access and allows unit to be mounted at ceiling height
  • Solid-state pulse-type charger current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected.
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • NEXUS compatible

Descriptors

Category

Emergency Lighting