text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100LWTTB/0

Description:  12V STEEL EM UNIT C/W ILCT LD TB-DC

UPC: 787321165075

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 100, no heads, 120/347VAC, Voltage DC: 12V, Colour: factory white, self-powered, cord & twist-lock plug, lamp disconnect, DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Lamp Type: no lamps, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting