text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100GYU/2L15

Description:  E.L. UNIT AD 15W-LED-HPI

UPC: 787321130684

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 100, Colour: grey, 120/347VAC, diagnostics, audible, two heads, 12V, 24V-15W LED, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting