text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100GYU/2L10

Description:  E.L. UNIT AD 10W-LED-HPI

UPC: 787321130035

Battery Unit, Voltage DC: 12V, Battery Wattage: 100W, Colour: grey, 120/347VAC, diagnostics, audible, two heads, 12V, 24V-10W LED, U nit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting