text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100BKU/0

Description:  12V STEEL EM UNIT BLK C/W AD

UPC: 782683566591

Battery Unit, Voltage DC: 12V, Battery Wattage: 100W, Colour: black, 120/347VAC, diagnostics, audible, no heads, Unit Type: NEMA 1, Battery Type: lead-calcium, self-powered, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting