text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100AV/2LJ

Description:  12V STEEL EM UNIT C/W A V 6W-LED

UPC: 782683520692

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 100W, Colour: factory white, 120/347VAC, self-powered, ammeter, voltmeter, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting