text.skipToContent text.skipToNavigation

Alternate Catalog No. : 12ESL100ADVTBACDC2LJ

Catalog No. : 12ESL100ADVTBACDC2

Description:  12V STEEL EM UNIT A V TD TBACDC

UPC: 782683537430

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 100, Colour: factory white, 120/347VAC, self-powered, ammeter, voltmeter, time delay (15 minutes), AC/DC terminal block, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting