text.skipToContent text.skipToNavigation

Catalog No. : 12ESL100-2U/2LI

Description:  E.L. UNIT AD 277V 5W LED

UPC: 787321128599

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage (W): 100, Colour: factory white, 277VAC, self-powered, diagnostics, audible, Options (Unit AC input for zone sensing option): none, Options (zone AC): none, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Head Style: standard, Battery Run Time (Minimum): 30 minutes, Cabinet Size: A
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting