text.skipToContent text.skipToNavigation

Catalog No. : 12DEL72/2LG

Description:  12V STEEL DECO EM UNIT C/W 4W-LED

UPC: 782683417817

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 72W, 120/347VAC, standard, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Maintenance-free, sealed lead calcium battery
  • Fully automatic, solid-state charger with low voltage battery disconnect, brownout protection, integral test switch and LED AC-On pilot lights
  • NEXUS compatible

Descriptors

Category

Emergency Lighting