text.skipToContent text.skipToNavigation

Catalog No. : 12DEL36UN/2LG

Description:  12V EM QBIC UNIT C/W ADNA,4W-LED

UPC: 782683563262

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 36W, 120/347VAC, Voltage DC: 12V, self-powered, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 4W, diagnostics, non-audible, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting