Catalog No. : 12DEL36U/2LI
Description: 12V EM QBIC UNIT C/W AD,5W-LED
UPC: 782683503992
Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 36W, 120/347VAC, diagnostics, audible, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Maintenance-free, sealed lead calcium battery
- Fully automatic, solid-state charger with low voltage battery disconnect, brownout protection, integral test switch and LED AC-On pilot lights
- NEXUS compatible
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.