text.skipToContent text.skipToNavigation

n° de catalogue : 12DEL36/2LI

Description:  12V STEEL DECO EM UNIT 5W-LED

UPC: 787321163958

Battery Unit, Battery Type: lead-calcium, Battery Wattage (W): 36, 120/347VAC, Voltage DC: 12V, self-powered, Lamp Type: MR16 LED, two lamps, Lamp Voltage: 12V, Lamp Wattage: 5W, standard, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Category

éclairage d’urgence