text.skipToContent text.skipToNavigation

Catalog No. : 12DEL144L/2LG

Description:  12V DECORATOR UNIT C/W 4W LED LC120

UPC: 782683522245

Battery Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 144W, 120/347VAC, standard, line cord, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 4W, self-powered, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting