text.skipToContent text.skipToNavigation

Catalog No. : 1279-TB

Description:  1-1/4IN ELECTROGALV IRON PIPE STRAP

UPC: 786210357492

1-1/4 Inch, Pipe Strap, Malleable Iron, Electro Galvanized Finish for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High reinforcing ribs on each side increase strength, reduce weight.

Descriptors

Category

Metal straps

Special Features

Designed to Fit Each Size of Conduit Snugly

Application

To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface

Specifications

Material

Malleable Iron

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA
CSA

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here