text.skipToContent text.skipToNavigation

Catalog No. : 12195-V2-CP

Description:  1/2 IN 90 DEG EMT CONNECTOR BAG/1

UPC: 622538131911

Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

E.M.T. 90 Degree compression Fitting non insulated. Zinc alloy 1/2 Inch. Bag of 1
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To terminate and EMT tubing to a wet location box or enclosure.
  • Raintight

Descriptors

Category

Electrical fittings

Specifications

Material

Zinc alloy

Classifications

Brand Name

Iberville

Standard

CSA AP58382

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant