Catalog No. : 1216-CG
Description: STEEL PIPE STRAP PVC COATED SPECIAL
UPC: 786210066523
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
Category |
Metal straps |
Special Features |
Elongated Bolt Hole Makes Alignment Easy, Even When Holes In Mounting Surface are off Center, Snap on Features |
Application |
To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface |
Specifications
Material |
Steel |
Classifications
Brand Name |
T&B Rigid Fittings |
Dimensions
Size |
1-1/2 Inch |
Type of fastening |
Screwing |
Connection type construction part |
Pipe/cable |
Hinging |
N |
Hinge adjustable |
N |
Material |
Steel |