text.skipToContent text.skipToNavigation

Catalog No. : 1215TB

Description:  1-1/2IN PIPESTRAP STL RIGID/IMC

UPC: 786210012155

1-1/2 Inch Pipe Strap, Steel for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Special Features

Elongated Bolt Hole Makes Alignment Easy, Even When Holes In Mounting Surface are off Center, Snap on Features

Application

To Support and Securely Fasten Rigid Metal Conduit and Intermediate Metal Conduit to the Supporting Surface

Specifications

Material

Steel

Classifications

Brand Name

T&B Rigid Fittings

Standard

CSA
CSA

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here