Catalog No. : 12059
Description: INSTALL DIE 12050 TOOL C TERM
UPC: 786210120591
Installing Die for 12050 - Terminal Type C - Non-Insulated, AWG Wire Size 12-10
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Application |
Installation Die for 12050, Terminal Type C Non-Insulated |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
12-10 AWG |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |
AWG-range |
12-10 |
Documents/Support Tools
Sales Drawing |