Catalog No. : 12056
Description: INSTALL DIE 12050 TOOL RC TERM
UPC: 786210120560
Installing Die for 12050 - Terminal Type RC-Nylon and Vinyl Insulated, AWG Wire Size 12-10
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Application |
Installation Die for 12050, Terminal Type RC-Nylon and Vinyl |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
12-10 AWG |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |
AWG-range |
12-10 |
Documents/Support Tools
Sales Drawing |