Catalog No. : 12052
Description: DIE FOR RB-NYLON 16-14
UPC: 786210120522
Die for RB Nylon Terminal, Wire Range 16 to 14, for Use in Catalog Number 12050 Tool
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Application |
Installation Die for 12050, Terminal Type RC-Nylon |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
16-14 AWG |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |
AWG-range |
16-14 |
Documents/Support Tools
Sales Drawing |