Catalog No. : 12051
Description: INSTALL DIE 12050 TOOL RA NYL TERM
UPC: 786210120515
Installation Die for 12050 - Terminal Type RA-Nylon, AWG Wire Size 22-18
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Lug crimping tool dies |
|
Application |
Installation Die for 12050, Terminal Type RA-Nylon |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Size |
22-18 AWG |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated cable connections |
|
AWG-range |
22-18 |
Documents/Support Tools
|
Sales Drawing |