text.skipToContent text.skipToNavigation

Catalog No. : 1202

Description:  HITLOCK-3/4 INCH KNOCKOUT

UPC: 23386012030

Connector, Hit-Lock, Size 3/4 Inch, Non-Metallic, Fits #14-3, #12-3, #10-3, #8-3 or #6-3 Non-Metallic or 1 #12-2 and 1 #10-2
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For use with non-metallic sheathed cable

Specifications

Material

Nylon

Classifications

Brand Name

Steel City

Dimensions

Size

3/4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant