text.skipToContent text.skipToNavigation

Catalog No. : 12011C-225

Description:  2 INCH BLUE ENT 225FT - CAN

UPC: 34481175414

ENT Tubing, Size 2 Inches, Nominal Inner Diameter 2.030 Inches, Nominal Outer Diameter 2.375 Inches, Length 225 Feet, Color Blue, Material Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For use in walls, floors and non-plenum ceilings

Specifications

Material

PVC

Color

Blue

Classifications

Brand Name

Carlon

Standard

UL e73317, CSA83580

Dimensions

Trade Size

1-1/2 Inch

Outside Diameter

1.90 in

Inside Diameter

1.554 in

Length

225 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

50.8 mm

Nominal size in inch

2 inch

Outer diameter

1.9 inch

Inner diameter

1.554 inch

Material

Polyvinyl chloride (PVC)

Bending radius, static

241.3 mm

Colour

Blue

Sheathing material

Not sheathed

Halogen free

N

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here