Catalog No. : 12008C-010
Description: ENT FLEX RCWY TUBING 1INX10FT BLUE
UPC: 34481024040
Carlon ENT Light, flexible and strong nonmetallic raceway system for use in walls, floors and non-plenum ceilings.
- Used in walls, floors and non-plenum ceilings
- Lightweight and easy to install
Descriptors
Category |
Electrical conduit |
Application |
For use in walls, floors and non-plenum ceilings |
Specifications
Material |
PVC |
Color |
Blue |
Classifications
Brand Name |
Carlon |
Standard |
UL e73317, CSA83580 |
Dimensions
Trade Size |
1 Inch |
Outside Diameter |
1.315 in |
Inside Diameter |
1 in |
Length |
10 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
25.4 mm |
Nominal size in inch |
1 inch |
Outer diameter |
1.315 inch |
Inner diameter |
1 inch |
Material |
Polyvinyl chloride (PVC) |
Bending radius, static |
152.4 mm |
Colour |
Blue |
Sheathing material |
Not sheathed |
Halogen free |
N |
Approved according to DIN EN 61386-23 |
N |
Approved according to UR |
N |
Approves according to Vd TÜV/GGVS |
N |
Approved according to LUL/British Standard |
N |
Approved according to Lloyd's Register TA |
N |
Approved according to UTAC |
N |
Approved according to DIN 5510 |
N |
Approved according to NF F 16-101 |
N |