text.skipToContent text.skipToNavigation

Catalog No. : 12005C-010

Description:  1/2 IN BLUE ENT TUBING 10 FT

UPC: 34481159629

Carlon ENT Light, flexible and strong nonmetallic raceway system for use in walls, floors and non-plenum ceilings.

ENT Flexible Raceway, Size 1/2 Inch, Nominal Inner Diameter 0.56 Inches, Nominal Outer Diameter 0.84 Inches, Minimum Bend Radius 6 Inches, Color Blue, Length 10 Feet
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Used in walls, floors and non-plenum ceilings
  • Lightweight and easy to install

Descriptors

Category

Electrical conduit

Application

For use in walls, floors and non-plenum ceilings

Specifications

Material

PVC

Color

Blue

Classifications

Brand Name

Carlon

Standard

UL e73317, CSA83580

Dimensions

Trade Size

1/2 Inch

Outside Diameter

0.84 in

Inside Diameter

0.56 in

Length

10 ft

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001175 Corrugated plastic hose

Nominal diameter

12.7 mm

Nominal size in inch

1/2 inch

Outer diameter

0.84 inch

Inner diameter

0.56 inch

Material

Polyvinyl chloride (PVC)

Bending radius, static

152.4 mm

Colour

Blue

Sheathing material

Not sheathed

Halogen free

N

Approved according to DIN EN 61386-23

N

Approved according to UR

N

Approves according to Vd TÜV/GGVS

N

Approved according to LUL/British Standard

N

Approved according to Lloyd's Register TA

N

Approved according to UTAC

N

Approved according to DIN 5510

N

Approved according to NF F 16-101

N

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here