text.skipToContent text.skipToNavigation

Catalog No. : 1199

Description:  UTILITY BOX C/W DUPLEX COVER

UPC: 785991089851

Utility Box, 18.5 Cubic Inches, 4 Inches Long x 2-1/2 Inches Wide x 2-1/8 Inches Deep, 1/2 Inch Knockouts, Pre-Galvanized Steel, For Duplex Receptacles
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Utility boxes

Application

For Duplex Receptacles

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

18.5 cu in

Classifications

Brand Name

Steel City

Standard

CSA
CSA

Dimensions

Size

4 Inches Length x 2-1/2 Inches Width x 2-1/8 Inches Depth

ETIM EC000080 Surface mounted housing for flush mounted switching device

Assembly arrangement

Surface mounted housing

Mounting direction

Vertical

Material

Metal

Transparent

N

Width of device

63.5 mm

Documents/Support Tools

Sales Drawing

Click here