text.skipToContent text.skipToNavigation

Catalog No. : 11829

Description:  DIE SET NYL-INSULATED RM SERIES LUG

UPC: 786210118291

Installation Die for Nylon-Insulated Terminal Die Set - Terminal Size RM
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Die for Nylon-Insulated Terminal, Size RM

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections

Compression shape

Oval pressing

Documents/Support Tools

Sales Drawing

Click here