text.skipToContent text.skipToNavigation

Catalog No. : 11823

Description:  DIE SET NYL-INSULATED RF SERIES LUG

UPC: 786210118239

Die Set for Tools TBM6, TBM6S and 25000 to Crimp Nylon-insulated RF-Series Sta-Kon Terminals
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Color-coded Die Nests.

Descriptors

Category

Lug crimping tool dies

Special Features

Color-coded Die Nests

Specifications

Material

Alloy Steel

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections

Compression shape

Oval pressing

Documents/Support Tools

Sales Drawing

Click here