text.skipToContent text.skipToNavigation

Catalog No. : 11822

Description:  DIE SET INS FOR RD BRAZED/RE TUBUL

UPC: 786210118222

Installation Die for Nylon-Insulated Terminal Die Set - Terminal Size RD (Brazed Seam), RE (Tubular)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Die for Nylon-Insulated Terminal, Size RD (Brazed Seam), RE (Tubular)

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here