text.skipToContent text.skipToNavigation

Catalog No. : 11821

Description:  STATIONARY DIE FOR TERM SIZE RD TUB

UPC: 786210118215

Installation Die for Nylon-Insulated Terminal Die Set - Terminal Size RD (Tubular)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Die for Nylon-Insulated Terminal, Size RD (Tubular)

Specifications

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections

Compression shape

Oval pressing

Documents/Support Tools

Sales Drawing

Click here