text.skipToContent text.skipToNavigation

Catalog No. : 11811

Description:  STATIONARY DIE FOR TERM SIZE M

UPC: 786210118116

Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Term Size M
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Terminal Size M

Classifications

Brand Name

Application Tooling

Dimensions

Size

AN Wire Size 4/0

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Not isolated cable connections

Documents/Support Tools

Sales Drawing

Click here