text.skipToContent text.skipToNavigation

Catalog No. : 11806

Description:  STATIONARY DIE FOR F BRAZED/G SIZE

UPC: 786210118062

Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Term Size F (Brazed), G
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Application

Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Terminal Size F (Brazed), G

Classifications

Brand Name

Application Tooling

Dimensions

Size

AN Wire Size 2

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Not isolated cable connections

Documents/Support Tools

Sales Drawing

Click here