Catalog No. : 11805
Description: STATIONARY DIE E BRAZED/F TUBULAR
UPC: 786210118055
Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Term Size E (Brazed), F (Tubular)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Application |
Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Terminal Size E (Brazed), F (Tubular) |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
AN Wire Size 4 |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Not isolated cable connections |
Documents/Support Tools
Sales Drawing |