Catalog No. : 11803
Description: STATIONARY DIE FOR D/E TUB SIZE
UPC: 786210118031
Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Term Size D,E (Tubular)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Lug crimping tool dies |
|
Application |
Installation Die for Non-Insulated Code and Aircraft Terminal Nest Stationary Die - Terminal Size D,E (Tubular) |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Size |
AN Wire Size 8 & 6 |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Not isolated cable connections |
Documents/Support Tools
|
Sales Drawing |